Top

MAX15066EVKIT

Evaluation Kit for the MAX15066

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15066 Nov 10, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 4.5V to 16V Input Voltage Range
  • Fixed 500kHz Switching Frequency
  • Adjustable Output Voltage Range from 0.606V to (0.9 x VIN)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Distributed Power Systems
  • Home Entertainment (TV and Set-Top Boxes)
  • Network and Datacom
  • Preregulators for Linear Regulators
  • Servers, Workstations, and Storage

Description

The MAX15066 evaluation kit (EV kit) provides a proven design to evaluate the MAX15066 high-efficiency, 4A, step-down regulator with integrated switches. The EV kit is preset for 1.8V output at load currents up to 4A from a 4.5V to 16V input supply.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15066 Nov 10, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .