Top

MAX15059EVKIT

Evaluation Kit for the MAX15059A and MAX15059B

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.8V to 5.5V Supply Voltage Range
  • 70V Output Voltage (Approximate)
  • 0 to 4mA Output Current
  • Demonstrates APD Fast Current Limit
  • Demonstrates Undervoltage Lockout
  • Demonstrates Thermal-Shutdown Feature
  • MOUT Output Overvoltage Protection Through Clamping Circuit
  • Fully Assembled and Tested

Applications/Uses

  • Avalanche Photodiode Biasing and Monitoring
  • FBON Modules
  • GPON Modules
  • Low-Noise Varactor Diode Bias Supply
  • PIN Diode Bias Supply

Description

The MAX15059 evaluation kit (EV kit) demonstrates the MAX15059 APD biasing pulse-width modulation (PWM) step-up DC-DC converter with an internal power switch, current monitor, and adjustable current limiting. The step-up converter switches at 400kHz. The EV kit operates from a DC supply voltage of 2.8V to 5.5V and is configured to deliver approximately 70V, and 0 to 4mA of current at the output. The output voltage can be configured from VIN + 5V to 76V by replacing a resistor or adjusting the CNTRL voltage. The EV kit demonstrates the IC's APD fast current-limit, undervoltage-lockout (UVLO), and thermal-shutdown features.

The EV kit also features an APD input load-simulator circuit for current monitoring and step-response measurements.

The EV kit comes with the MAX15059AETE+ installed, but can also be used to evaluate the MAX15059BETE+.

Warning: Voltages exceeding 42V may exist on the VOUT, APD, MOUT, and PGND PCB pads.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.