MAX15051EVKIT

Evaluation Kit for the MAX15051


Please check latest availability status for a specific part variant.

Description

The MAX15051 evaluation kit (EV kit) provides a proven design to evaluate the MAX15051 high-efficiency, 4A, step-down regulator with integrated switches. The EV kit is preset for 1.8V output at load currents up to 4A from a 2.9V to 5.5V input supply. The IC features a 1MHz fixed switching frequency, which allows the EV kit to achieve an all-ceramic capacitor design and fast transient responses.

The EV kit PCB comes with a MAX15051EWE+ installed.

Key Features

  • Operates from 2.9V to 5.5V Input Supply
  • All-Ceramic Capacitor Design
  • 1MHz Switching Frequency
  • Output Voltage Range from 0.6V to (0.9 x VIN)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • ASIC/CPU/DSP Core and I/O Voltages
  • Base-Station Power Supplies
  • DDR Power Supplies
  • Point-of-Load
  • Portable Applications
  • RAID Control Power Supplies
  • Server Power Supplies
  • Telecom and Networking Power Supplies
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX20430
Four-Output Mini PMIC for Safety Applications

  • Multiple Functions for Small Size
  • High-Precision for ASIL Applications
  • Diagnostics and Redundant Circuits

MAX18166
High-Efficiency, 4A, Step-Down DC-DC Regulator with Internal Power Switches

  • Feature Integration Shrinks Solution Size
  • High Efficiency Conserves Power
  • Safe, Reliable, Accurate Operation

MAX18066
High-Efficiency, 4A, Step-Down DC-DC Regulator with Internal Power Switches

  • Feature Integration Shrinks Solution Size
  • High Efficiency Conserves Power
  • Safe, Reliable, Accurate Operation

MAX77511
10V Input, Quad-Phase Configurable, 3A/Phase, High-Efficiency Buck Converter

  • 3A/Phase Configurable Buck Regulator
  • 2.3V to 10V Input Voltage Range
  • 0.25V to 5.2V Output Voltage Range

MAX77711
10V Input, Quad-Phase Configurable, 3A/Phase, High-Efficiency Buck Converter

  • 3A/Phase Configurable Buck Regulator
  • 2.3V to 10V Input Voltage Range
  • 0.25V to 5.2V Output Voltage Range

MAX15158, MAX15158A
High-Voltage Multiphase Boost Controller

  • Wide Operating Range
  • Integration Reduces Design Footprint
  • Robust Fault Protection Improves Quality and Reliability

MAX15158A
High-Voltage Multiphase Boost Controller

  • Wide Operating Range
  • Integration Reduces Design Footprint
  • Robust Fault Protection Improves Quality and Reliability

MAX25201
36V Automotive Low-IQ 200kHz to 2.2MHz Synchronous Boost Controller

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • 20µA Quiescent Current in Skip Mode
    • ±1.5% FB Voltage Accuracy
    • Output Voltage Range: Fixed or Adjustable Between 3.5V and 60V
  • Enables Crank-Ready Designs
    • Operates Down to 1.8V After Startup
    • Wide Input Supply Range from 4.5V to 36V
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands Without Sacrificing Wide Input Voltage Range
    • Spread-Spectrum Option
    • Frequency-Synchronization Input
    • Resistor-Programmable Frequency Between 200kHz and 2.2MHz

  • MAX25202
    36V Automotive Low-IQ 200kHz to 2.2MHz Synchronous Boost Controller

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • 20µA Quiescent Current in Skip Mode
    • ±1.5% FB Voltage Accuracy
    • Output Voltage Range: Fixed or Adjustable Between 3.5V and 60V
  • Enables Crank-Ready Designs
    • Operates Down to 1.8V After Startup
    • Wide Input Supply Range from 4.5V to 36V
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands Without Sacrificing Wide Input Voltage Range
    • Spread-Spectrum Option
    • Frequency-Synchronization Input
    • Resistor-Programmable Frequency Between 200kHz and 2.2MHz

  • MAX25200
    36V Automotive Low-IQ 200kHz to 2.2MHz Sepic/Flyback Controller

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
  • 20μA Quiescent Current in Skip Mode
  • ±1.5% FB Voltage Accuracy

  • MAX20499
    Automotive Core Power Supply 5V, 8A/12A Step-Down Converter

  • High-Efficiency DC-DC Converter
  • Up to 12A peak output current:
    • MAX20499A: 8A
    • MAX20499B: 12A
  • Differential Remote Voltage Sensing

  • MAX20076E
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX20076D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX25276D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX20075D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAXM17724
    Integrated 4V-60V, 150mA, Himalaya uSLIC Power Module DC-DC Converter with 50mA Linear Regulator

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17720
    Integrated 4V-60V, 150mA, Himalaya uSLIC Power Module DC-DC Converter with 50mA Linear Regulator

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17712
    Integrated 4V-60V, 150mA, Himalaya uSLIC Power Module DC-DC Converter with 50mA Linear Regulator

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM15068
    7.5V to 60V, 200mA Himalaya uSLIC Step-Down Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17634
    4.5V to 36V, 2A Himalaya uSLIC Step-Down Power Modules

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17635
    4.5V to 36V, 2A Himalaya uSLIC Step-Down Power Modules

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17633
    4.5V to 36V, 2A Himalaya uSLIC Step-Down Power Modules

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17537
    4.5V to 60V, 3A High-Efficiency, DC-DC Step-Down SiP Power Module with Integrated Inductor

    • Reduces Design Complexity, Manufacturing Risks, and Time to Market
    • Saves Board Space in Space-Constrained Applications
    • Offers Flexibility for Power-Design Optimization

    MAXM17631
    4.5V to 36V, 1A Himalaya uSLIC Step-Down Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17632
    4.5V to 36V, 1A Himalaya uSLIC Step-Down Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17630
    4.5V to 36V, 1A Himalaya uSLIC Step-Down Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAX20473
    Low-Voltage Synchronous Boost Converter

    • Synchronous Boost Converter
    • 3.0V to 4.0V Operating Supply Voltage
    • True Output Shutdown

    MAX17662
    3.5V to 36V, 2A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX77504
    14V Input, 3A High-Efficiency Buck Converter in WLP or QFN

    • 3A Single-Channel Buck Regulator
    • 2.6V to 14V Input Voltage
    • 0.6V to 6V Output Voltage Range

    MAX20458
    36V Boost Controller with 3.5A Synchronous Buck Converter For Automotive Applications

    • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • Enables Crank-Ready Designs
    • EMI Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input Voltage Range

    MAX20057
    36V Boost Controller with Dual 3.5A/2A Synchronous Buck Converters for Automotive Applications

    • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • Enables Crank-Ready Designs
    • Integration and Thermally Enhanced Packages Save Board Space and Cost

    MAX17631
    4.5V to 36V, 1.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX17634B
    4.5V to 36V, 4.25A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX17634C
    4.5V to 36V, 4.25A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX17634A
    4.5V to 36V, 4.25A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation