Top

MAX15041EVKIT

Evaluation Kit for the MAX15041

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15041 Sep 29, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 4.5V to 28V Input-Voltage Range
  • 3.3V at 3A Output
  • Fixed 350kHz Switching Frequency
  • Evaluates Internal 170mΩ RDS-ON High-Side and 105mΩ RDS-ON Low-Side Power Switches
  • High Efficiency Up to 93%
  • Enable Input (EN)
  • Power-Good Output (PGOOD)
  • Overcurrent and Thermal-Shutdown Protection
  • Fully Assembled and Tested

Applications/Uses

  • Consumer Products
  • Distributed Power Systems
  • Preregulators
  • Set-Top Boxes
  • Televisions
  • Wall Adapters
  • XDSL Modems

Description

The MAX15041 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX15041 synchronous buck converter IC with integrated high-side and low-side switches. The EV kit output is configured to 3.3V and delivers up to 3A output current. The EV kit circuit operates at the MAX15041 internally set 350kHz switching frequency and features PCB pads to monitor the IC power-good output signal (PGOOD) and to enable the circuit.

The MAX15041 EV kit requires a 4.5V to 28V power supply that provides up to 3A for normal operation.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15041 Sep 29, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.