Top

MAX15040EVKIT

Evaluation Kit for the MAX15040

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15040 Sep 21, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Operates from 2.4V to 3.6V Input Supply
  • All-Ceramic Capacitor Design
  • 1MHz Switching Frequency
  • Output-Voltage Range: 0.6V to (0.9 x VIN)
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • ASIC/CPU/DSP Core and I/O Voltages
  • Base-Station Power Supplies
  • DDR Power Supplies
  • Point-of-Load
  • RAID Control Power Supplies
  • Server Power Supplies
  • Telecom and Networking Power Supplies

Description

The MAX15040 evaluation kit (EV kit) provides a proven design to evaluate the MAX15040 high-efficiency, 4A, step-down regulator with integrated switches. The EV kit is preset for 1.8V output at load currents up to 4A from a 2.4V to 3.6V input supply. The MAX15040 features a 1MHz switching frequency, which allows the EV kit to achieve an all-ceramic capacitor design and fast-transient responses. The EV kit achieves up to 95% efficiency.

The MAX15040 EV kit PCB comes with a MAX15040EWE+ installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15040 Sep 21, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.