Top

MAX15039EVKIT

Evaluation Kit for the MAX15039

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15039 Jul 22, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Evaluates Internal 26mΩ RDSON High-Side and 20mΩ RDSON Low-Side MOSFETs
  • 6A Output
  • ±1% Output Accuracy Over Load, Line, and Temperature
  • Operates from 2.9V to 5.5V Input Supply
  • All-Ceramic Capacitor Design
  • 9 Selectable Output Voltages from 0.6V to 2.5V
  • Programmable Output Voltages from 0.6V to (0.9 x VIN) through a Resistor-Divider
  • 500kHz to 2MHz Adjustable Frequency
  • Programmable Soft-Start Time
  • REFIN for DDR Termination and Tracking Applications
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • ASIC/CPU/DSP Core and I/O Voltages
  • Base-Station Power Supplies
  • DDR Power Supplies
  • POLs
  • RAID Control Power Supplies
  • Server Power Supplies
  • Telecom and Networking Power Supplies

Description

The MAX15039 evaluation kit (EV kit) demonstrates the MAX15039 6A, 2MHz step-down regulator with integrated switches for enterprise-server, telecommunication, computing, and networking power-supply applications. The EV kit is preset for a 1.8V output voltage at load currents up to 6A from a 2.9V to 5.5V input-voltage range. A 1MHz switching frequency and up to 95% efficiency (with the supplied components) is achieved by the EV kit.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15039 Jul 22, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .