Top

MAX15038EVKIT

Evaluation Kit for the MAX15038 and MAX15039
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
  • Evaluates Internal 31mΩ RDSON High-Side and 24mΩ RDSON Low-Side MOSFETs
  • 4A Output
  • ±1% Output Accuracy Over Load, Line, and Temperature
  • Operates from 2.9V to 5.5V Input Supply
  • All-Ceramic Capacitor Design
  • 9 Selectable Output Voltages from 0.6V to 2.5V
  • Programmable Output Voltages from 0.6V to (0.9 x VIN) through a Resistor-Divider
  • 500kHz to 2MHz Adjustable Frequency
  • Programmable Soft-Start Time
  • REFIN for DDR Termination and Tracking Applications
  • Proven PCB Layout
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • ASIC/CPU/DSP Core and I/O Voltages
  • Base-Station Power Supplies
  • DDR Power Supplies
  • POLs
  • RAID Control Power Supplies
  • Server Power Supplies
  • Telecom and Networking Power Supplies

Description

The MAX15038 evaluation kit (EV kit) demonstrates the MAX15038 4A, 2MHz step-down regulator with integrated switches for enterprise-server, telecommunication, computing, and networking power-supply applications. The EV kit is preset for a 1.8V output voltage at load currents up to 4A from a 2.9V to 5.5V input-voltage range. A 1MHz switching frequency and up to 95% efficiency (with the supplied components) is achieved by the EV kit.

The MAX15038 EV kit can also be used to evaluate the MAX15039 step-down regulator.