Top

MAX15035EVKIT

Evaluation Kit for the MAX15035

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15035 Jul 29, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 7V to 22V Input Range
  • Dynamically Selectable 1.5V/1.05V Output Voltage
  • Dynamically Adjustable Output Voltage Range (0 to 0.9VIN)
  • 15A Output Current
  • 300kHz Switching Frequency
  • Power-Good Output Indicator (PGOOD)
  • Low-Profile Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • DDR Memory—VDDQ or VTT
  • GPU Core Supplies
  • Point-of-Load Applications
  • Server Computers
  • Step-Down Power Supplies
  • Storage Power Supplies

Description

The MAX15035 evaluation kit (EV kit) demonstrates the standard 15A application circuit of the MAX15035. This DC-DC converter steps down from the industry standard to generate low-voltage core or chipset/RAM bias supplies in computers.

The EV kit provides a dynamically adjustable 1.5V/1.05V output voltage from a 7V to 22V battery input range. It delivers up to 15A output current while achieving high efficiency. Programmed by a single resistor, the EV kit operates at 300kHz switching frequency and has superior line- and load-transient response.

The EV kit is a fully assembled and tested PCB. It also allows the evaluation of other dynamically adjustable output voltages by varying the external reference input, which can be realized by changing resistors R1, R2, and R3.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15035 Jul 29, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .