Top

MAX15034BEVKIT

Evaluation Kit for the MAX15034B and MAX5066

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15034B and MAX5066 Oct 19, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 5V to 16V Input-Voltage Range (Design Optimized for 12V Input)
  • Output Voltages
    • 1.2V at 20A (Adjustable from 0.61V to 5.5V)
    • 1.2V at 20A (Adjustable from 0.61V to 5.5V)
  • 300kHz Switching Frequency
  • Both Outputs Can be Paralleled for Higher Current Capability (Using Mode Function)
  • Average Current-Mode Control Provides Accurate Current Limit
  • Current-Sharing Accuracy within ±5% Between Parallel Channels
  • 180° Interleaved Operation Reduces Size of Input Filter Capacitors
  • Overtemperature Shutdown
  • Excellent Line- and Load-Transient Response
  • Hiccup-Mode Overcurrent Protection
  • Can be Synchronized to an External Clock
  • Provision for Output DC Accuracy
  • Low-Profile Components
  • Fully Assembled and Tested

Applications/Uses

  • Graphics Cards
  • High-End Computers/Workstations/Servers
  • Networking Systems
  • Point-of-Load High-Current/High-Density Telecom DC-DC Regulators
  • RAID Systems

Description

The MAX15034B evaluation kit (EV kit) is a two-phase, dual-output buck converter with a 5V to 16V input voltage range. The MAX15034B EV kit provides dual 1.2V output voltages (VOUT1 and VOUT2). It delivers up to 20A output current for each output with 86.7% efficiency. The MAX15034B EV kit uses average current-mode control and operates at 300kHz switching frequency per phase where each phase is 180° out-of-phase with respect to the other.

The MAX15034B EV kit is a fully assembled and tested circuit board. Both outputs are adjustable between 0.61V and 5.5V by changing feedback resistors R4–R7. Additional features include thermal-shutdown and "hiccup-mode" short-circuit protection.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15034B and MAX5066 Oct 19, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.