Top

MAX15032EVKIT

Evaluation Kit for the MAX15032

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15032 Aug 27, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.9V to 5.5V Input Range
  • 30V Output Voltage
  • 500kHz Switching Frequency
  • 0.5µA IC Shutdown Current
  • Fully Assembled and Tested

Applications/Uses

  • Avalanche Photodiode Biasing
  • LCD Displays
  • Low-Noise Varactor Diode Bias Supplies
  • PIN Diode Bias Supplies
  • STB Audio IC Supplies

Description

The MAX15032 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains the MAX15032 pulse-width-modulated (PWM) step-up DC-DC converter. The EV kit is configured to operate with a 500kHz switching frequency. It operates from a 2.9V to 5.5V DC supply voltage, is configured for a 30V output, and has an output power capability up to 600mW with a 2.9V input.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15032 Aug 27, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.