Top

MAX15026CEVKIT

Evaluation Kit for the MAX15026C

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15026C Nov 10, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 5V to 16V Input Range
  • Optional 4.5V to 5.5V Input Range for IC
  • 1.5V at 10A Output
  • 600kHz Switching Frequency
  • Enable Input
  • Power-Good Output
  • Fully Assembled and Tested

Applications/Uses

  • DSP Power Supplies
  • LCD TV Secondary Supplies
  • Points-of-Load Regulators
  • Power Modules
  • Set-Top Boxes
  • Switches/Routers

Description

The MAX15026C evaluation kit (EV kit) is a fully assembled and tested PCB that contains all the components necessary to evaluate the performance of the MAX15026C 10A synchronous step-down controller.

The EV kit requires a 5V to 16V power supply that provides up to 4A for normal operation. The EV kit output is configured to 1.5V and delivers up to 10A output current. The controller switching frequency is programmed to 600kHz. The EV kit includes PCB pads to enable the circuit and to monitor the power-good output.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15026C Nov 10, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .