Top

MAX15023EVKIT

Evaluation Kit for the MAX15023

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15023 Sep 30, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 9V to 16V Input Range
  • Optional 4.5V to 5.5V Input Range for MAX15023
  • 1.2V/10A (VOUT1)
  • 3.3V/5A (VOUT2)
  • 500kHz Switching Frequency
  • Independent Enable Inputs
  • Independent Power-Good Outputs
  • Configurable for Power-Supply Sequencing Operation
  • Lead-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • DSP Power Supplies
  • LCD TV Secondary Supplies
  • Point-of-Load Regulators
  • Power Modules
  • Set-Top Boxes
  • Switches/Routers

Description

The MAX15023 evaluation kit (EV kit) is a fully assembled and tested PCB that contains all the components necessary to evaluate the performance of the MAX15023 dual, synchronous step-down controller.

The MAX15023 EV kit requires a 9V to 16V DC power supply, which provides up to 5A for normal operation. The EV kit provides 1.2V/10A and 3.3V/5A at the outputs. Each step-down controller operates 180° out-of-phase to reduce input-voltage ripple and total RMS input ripple current.

The converters' switching frequency is programmed to 500kHz. The EV kit includes individual enable control PCB pads for each converter and power-good outputs for both converters that can be configured for power-supply sequencing of the outputs.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15023 Sep 30, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.