Top

MAX15015AEVKIT

MAX15015A Evaluation Kit

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet MAX15015A Evaluation Kit Feb 12, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 3.3V, 1A, 500kHz Step-Down Converter
  • 5V, 50mA LDO Regulator
  • LDO Voltage Adjustable Up to 11V
  • Independent Turn On/Off Control for Step-Down Converter (EN_SW)
  • Regulator Power-On Reset with Adjustable Timeout Period
  • 84% High Efficiency at VIN = 12V and IOUT = 1A
  • Automatic PWM/PFM Mode
  • Overcurrent and Thermal-Shutdown Protection
  • Fully Assembled and Tested

Applications/Uses

Description

The MAX15015A evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX15015A PWM/PFM step-down converter, which integrates a high-side switch and an LDO regulator. The MAX15015A EV kit operates over a wide input-voltage range of 4.5V to 40V and provides up to 1A at the 3.3V output. The LDO regulator provides up to 50mA at the preset 5V output. The MAX15015A features undervoltage lockout, overcurrent, and thermal-shutdown protection.

The MAX15015A normally operates as a PWM converter and automatically switches to PFM mode at light loads to improve efficiency. The MAX15015A switching frequency is preset to 500kHz and features a SYNC input to provide external frequency synchronization for sensitive applications. The EV kit provides PCB pads to evaluate the SYNC and ENABLE features of the MAX15015A. The EV kit board can also be used to evaluate the MAX15015B. The MAX15015A can operate over the automotive temperature range of -40°C to +125°C.

Simplified Block Diagram

Technical Docs

Data Sheet MAX15015A Evaluation Kit Feb 12, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.