Top
/content/maximintegrated/en/products/power/supervisors-voltage-monitors-sequencers/voltage-battery-detectors

Maxim Integrated offers hundreds of voltage detector and battery monitor ICs to address the broadest range of applications. We have parts optimized for low power and current, extreme temperatures, high voltages, small spaces, or even the management of a dozen system voltages simultaneously.

Select From Lowest Power Smallest Package Highest Threshold Accuracy Lowest Monitored Voltage High-Supply Voltage Specified to +125°C
One Monitored Voltages ≤ 0.5µA UCSP
µDFN
≤ 1% ≤ 1.2V > 6V -55°C to +125°C

-40°C to +125°C
Two Monitored Voltages ≤ 2.5µA µDFN ≤ 1% ≤ 1.2V > 6V -40°C to +125°C
Three Monitored Voltages ≤ 50µA Thin QFN ≤ 1.5% ≤ 1.2V > 6V -40°C to +125°C
Four Monitored Voltages ≤ 50µA µMAX®
Thin QFN
≤ 1% ≤ 1.2V > 6V -40°C to +125°C
Five or More Monitored Voltages ≤ 35µA Thin QFN ≤ 1% ≤ 1.2V > 6V -40°C to +125°C

Technical Documentation

*Required

Technical Documentation

Technical Documents

Showing 10 of View Top 100 Results View All Results

Part Number Title Document Type Date