Product Details
Key Features
Applications/Uses
Reset Thresh. (V) | 1.8 to 2.5 2.5 to 3.3 3.3 to 5.5 |
Reset Out | Active Low Push-Pull |
tRESET (min) | 85ms to 300ms |
Watchdog Feature | Input (WDI) |
Watchdog Timeout | 1s to 2s |
Supervisor Features | Manual Reset |
ICC (µA) (max) | 24 |
Package/Pins | SC70/5 SOT23/5 |
Budgetary Price (See Notes) | 2.34 |
Simplified Block Diagram
Technical Docs
Data Sheet | 5-Pin Microprocessor Supervisory Circuits with Watchdog Timer and Manual Reset | Mar 14, 2006 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Parameters
Reset Thresh. (V) | 1.8 to 2.5 2.5 to 3.3 3.3 to 5.5 |
Reset Out | Active Low Push-Pull |
tRESET (min) | 85ms to 300ms |
Watchdog Feature | Input (WDI) |
Watchdog Timeout | 1s to 2s |
Supervisor Features | Manual Reset |
ICC (µA) (max) | 24 |
Package/Pins | SC70/5 SOT23/5 |
Budgetary Price (See Notes) | 2.34 |
Key Features
- Precision Monitoring of +2.5V, +3V, +3.3V, and +5V Power Supplies
- Operating Current:
- 6µA (MAX823L/M) (SC70)
- 2µA (MAX825T/S/R/Z/Y) (SC70)
- Fully Specified Over Temperature
- 140ms min Power-On Reset
- Guaranteed active-low RESET Valid to VCC = 1V
- Power-Supply Transient Immunity
- Watchdog Timer with 1.6s Timeout (MAX823/MAX824)
- Manual Reset Input (MAX823/MAX825)
- No External Components
Applications/Uses
- Automotive Electronics
- Computers and Controllers
- Critical µP Monitoring
- Embedded Controllers
- Intelligent Instruments
- Portable Battery-Powered Equipment
Description
Seven preprogrammed reset threshold voltages are available (see Reset Threshold Table in the full data sheet). All three devices have an active-low reset output, which is guaranteed to be in the correct state for VCC down to 1V. The MAX823 also offers a watchdog input and manual reset input. The MAX824 offers a watchdog input and a complementary active-high reset. The MAX825 offers a manual reset input and a complementary active-high reset. The Selector Guide explains the functions offered in this series of parts.
Technical Docs
Data Sheet | 5-Pin Microprocessor Supervisory Circuits with Watchdog Timer and Manual Reset | Mar 14, 2006 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.