Top

5-Pin Microprocessor Supervisory Circuits with Watchdog Timer and Manual Reset

Industry's-First SOT Reset ICs with Watchdog and Manual Reset

Product Details

Key Features

Parametric specs for Supervisors (1 Monitored Voltage)
Reset Thresh. (V) 1.8 to 2.5
2.5 to 3.3
3.3 to 5.5
Reset Out Active Low
Push-Pull
tRESET (min) 85ms to 300ms
Watchdog Feature Input (WDI)
Watchdog Timeout 1s to 2s
Supervisor Features Manual Reset
ICC (µA) (max) 24
Package/Pins SC70/5
SOT23/5
Budgetary
Price (See Notes)
2.34
View Less

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Parameters

Parametric specs for Supervisors (1 Monitored Voltage)
Reset Thresh. (V) 1.8 to 2.5
2.5 to 3.3
3.3 to 5.5
Reset Out Active Low
Push-Pull
tRESET (min) 85ms to 300ms
Watchdog Feature Input (WDI)
Watchdog Timeout 1s to 2s
Supervisor Features Manual Reset
ICC (µA) (max) 24
Package/Pins SC70/5
SOT23/5
Budgetary
Price (See Notes)
2.34

Key Features

  • Precision Monitoring of +2.5V, +3V, +3.3V, and +5V Power Supplies
  • Operating Current:
    • 6µA (MAX823L/M) (SC70)
    • 2µA (MAX825T/S/R/Z/Y) (SC70)
  • Fully Specified Over Temperature
  • 140ms min Power-On Reset
  • Guaranteed active-low RESET Valid to VCC = 1V
  • Power-Supply Transient Immunity
  • Watchdog Timer with 1.6s Timeout (MAX823/MAX824)
  • Manual Reset Input (MAX823/MAX825)
  • No External Components

Applications/Uses

  • Automotive Electronics
  • Computers and Controllers
  • Critical µP Monitoring
  • Embedded Controllers
  • Intelligent Instruments
  • Portable Battery-Powered Equipment

Description

The MAX823/MAX824/MAX825 microprocessor (µP) supervisory circuits combine reset output, watchdog, and manual reset input functions in 5-pin SOT23 and SC70 packages. They significantly improve system reliability and accuracy compared to separate ICs or discrete components. The MAX823/MAX824/MAX825 are specifically designed to ignore fast transients on VCC.

Seven preprogrammed reset threshold voltages are available (see Reset Threshold Table in the full data sheet). All three devices have an active-low reset output, which is guaranteed to be in the correct state for VCC down to 1V. The MAX823 also offers a watchdog input and manual reset input. The MAX824 offers a watchdog input and a complementary active-high reset. The MAX825 offers a manual reset input and a complementary active-high reset. The Selector Guide explains the functions offered in this series of parts.

Simplified Block Diagram

MAX823, MAX823L, MAX823M, MAX823R, MAX823S, MAX823T, MAX823Y, MAX823Z, MAX824, MAX824L, MAX824M, MAX824R, MAX824S, MAX824T, MAX824Y, MAX824Z, MAX825, MAX825L, MAX825M, MAX825R, MAX825S, MAX825T, MAX825Y, MAX825Z: Typical Operating Circuit MAX823, MAX823L, MAX823M, MAX823R, MAX823S, MAX823T, MAX823Y, MAX823Z, MAX824, MAX824L, MAX824M, MAX824R, MAX824S, MAX824T, MAX824Y, MAX824Z, MAX825, MAX825L, MAX825M, MAX825R, MAX825S, MAX825T, MAX825Y, MAX825Z: Typical Operating Circuit Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .