Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX6889/MAX6892 | Mar 26, 2021 | |
App Note | Troubleshooting Windows Plug-and-Play and USB for Maxim Evaluation Kits |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- Proven PC Board Layout
- Complete Evaluation System
- Convenient On-Board Test Points
- Fully Assembled and Tested
Applications/Uses
- Multi-Microprocessor/Voltage Systems
- Networking Systems
- Servers and Workstations
- Storage Equipment
- Telecommunication/Central Office Systems
- Wireless Base Stations
Description
The MAX6889 evaluation system (EV system) consists of a MAX6889 evaluation kit (EV kit) and a Maxim CMAXQUSB command module. The MAX6889/MAX6892 EEPROM-configurable, multivoltage power-supply sequencers/supervisors monitor several voltage-detector inputs, two auxiliary inputs, and four general-purpose logic inputs and feature programmable outputs for highly configurable power-supply sequencing applications. The evaluation software runs under Windows® 98/2000/XP, providing a handy user interface to exercise the features of the MAX6889.
Order the complete EV system (MAX6889EVCMAXQU) for comprehensive evaluation of the MAX6889 using a personal computer. Order the EV kit (MAX6889EVKIT) if the command module has already been purchased with a previous Maxim EV system or for custom use in other microcontroller (µC)-based systems.
This system can also evaluate the MAX6892. Contact factory for a free sample of MAX6892ETJ.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX6889/MAX6892 | Mar 26, 2021 | |
App Note | Troubleshooting Windows Plug-and-Play and USB for Maxim Evaluation Kits |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .