Top

MAX6889EVCMAXQU

Evaluation Kit for the MAX6889/MAX6892

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX6889/MAX6892 Mar 26, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Proven PC Board Layout
  • Complete Evaluation System
  • Convenient On-Board Test Points
  • Fully Assembled and Tested

Applications/Uses

  • Multi-Microprocessor/Voltage Systems
  • Networking Systems
  • Servers and Workstations
  • Storage Equipment
  • Telecommunication/Central Office Systems
  • Wireless Base Stations

Description

The MAX6889 evaluation system (EV system) consists of a MAX6889 evaluation kit (EV kit) and a Maxim CMAXQUSB command module. The MAX6889/MAX6892 EEPROM-configurable, multivoltage power-supply sequencers/supervisors monitor several voltage-detector inputs, two auxiliary inputs, and four general-purpose logic inputs and feature programmable outputs for highly configurable power-supply sequencing applications. The evaluation software runs under Windows® 98/2000/XP, providing a handy user interface to exercise the features of the MAX6889.

Order the complete EV system (MAX6889EVCMAXQU) for comprehensive evaluation of the MAX6889 using a personal computer. Order the EV kit (MAX6889EVKIT) if the command module has already been purchased with a previous Maxim EV system or for custom use in other microcontroller (µC)-based systems.

This system can also evaluate the MAX6892. Contact factory for a free sample of MAX6892ETJ.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX6889/MAX6892 Mar 26, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .