Top

MAX6876EVKIT

Evaluation Kit/Evaluation System for the MAX6876
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Proven PC Board Layout
  • Complete Evaluation System
  • Convenient On-Board Test Points and Connectors
  • Fully Assembled and Tested
  • Applications/Uses

    • Multivoltage Systems
    • Networking Systems
    • Servers and Workstations
    • Storage Equipment
    • Telecom

    Description

    The MAX6876 evaluation system (EV system) consists of a MAX6876 evaluation kit (EV kit) and a Maxim CMOD232 command module. The MAX6876 EEPROM-programmable quad power-supply tracker/sequencer circuit monitors four system voltages and ensures proper power-up and power-down conditions for systems requiring voltage tracking and/or sequencing.

    The evaluation software (EV software) runs under Windows® 98/2000/XP, providing a convenient user interface to exercise the features of the MAX6876.

    Order the complete EV system (MAX6876EVCMOD2) for a comprehensive evaluation of the MAX6876 using a PC. Order just the EV kit (MAX6876EVKIT) if the command module has already been purchased with a previous Maxim EV system, or if the EV kit is desired for custom development in conjunction with other microcontroller-based systems.

    This evaluation system data sheet assumes the reader has a basic familiarity with the MAX6876 IC. Refer to the MAX6876 IC data sheet for detailed specifications and operating instructions.
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
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.