Top

MAX6870EVCMAXQU

Evaluation System/Evaluation Kit for the MAX6870, MAX6871, MAX6872, MAX6873, MAX6874, MAX6875

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Proven PC Board Layout
  • Complete Evaluation System
  • Convenient On-Board Test Points
  • Fully Assembled and Tested

Applications/Uses

  • Base Stations
  • Multimicroprocessor/Voltage Systems
  • Networking Systems
  • Servers and Workstations
  • Storage Equipment
  • Telecommunication/Central Office Systems

Description

The MAX6870 evaluation system (EV system) consists of a MAX6870 evaluation kit (EV kit) and a Maxim CMOD232 command module. The MAX6870 EEPROM-configurable, multivoltage supply sequencer/supervisor monitors several voltage-detector inputs, two auxiliary inputs, and four general-purpose logic inputs, and features programmable outputs for highly configurable power-supply sequencing applications. The evaluation software runs under Windows® 95/98/2000/XP, providing a handy user interface to exercise the features of the MAX6870.

Order the complete EV system (MAX6870EVCMAXQU) for comprehensive evaluation of the MAX6870 using a PC. Order the EV kit (MAX6870EVKIT) if the command module has already been purchased with a previous Maxim EV system, or for custom use in other µC-based systems.

This system can also evaluate the MAX6871–MAX6875. Contact factory for a free sample of MAX6871ETJ, MAX6872ETJ, MAX6873ETJ, MAX6874ETJ, or MAX6875ETJ.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.