Top

MAX6791EVKIT

Evaluation Kit for the MAX6791

Automotive Linear Regulators with Supervisory Features

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX6791 Apr 08, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Wide 5V to 72V Supply Voltage Range
  • 100V Reverse-Battery Protection
  • Dual 5mA Regulator Outputs
  • Fixed or Adjustable Regulator Output
  • Windowed Watchdog Timer
  • ENABLE and HOLD Functions
  • Applications/Uses

    • Automotive

    Description

    The MAX6791 evaluation kit (EV kit) provides a proven PC board layout that facilitates evaluation of the MAX6791 high-voltage, low-quiescent-current dual linear regulator. The EV kit can also evaluate the MAX6792–MAX6796. This EV kit is a fully assembled and tested surface-mount board.

    This EV kit includes an on-board p-channel FET for reverse-battery protection, a button to allow testing of the regulator hold feature, and connections to both regulators, the windowed watchdog timer, and the µP reset line. Two LEDs indicate the status of both voltage regulators. Jumpers provide control over all major features of the MAX6791. The EV kit operates at temperatures ranging from -40°C to +105°C, although the MAX6791 itself can withstand temperatures up to +125°C.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX6791 Apr 08, 2006

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .