Top

MAX6496EVKIT

Evaluation Kit for the MAX6496

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX6496 Sep 28, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 5.5V to 72V Wide Supply Voltage Range
  • Up to 5A Output Current Capacity
  • Selectable Overvoltage Mode and Overvoltage-Limiter Mode
  • Adjustable Overvoltage Threshold
  • 100V Reverse-Battery Protection

Applications/Uses

  • Automotive
  • FireWire®
  • Industrial
  • Notebook Computers
  • Telecom/Servers/Networking

Description

The MAX6496 evaluation kit (EV kit) demonstrates a high-voltage, overvoltage-protection circuit for automotive applications that must survive load-dump and high-voltage transient conditions. This EV kit is a fully assembled and tested surface-mount printed-circuit board (PCB).

The MAX6496 EV kit supports high-output currents of up to 5A and can run at voltages up to 72V. An onboard p-channel MOSFET provides reverse-battery protection.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX6496 Sep 28, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .