Top

MAX6495EVKIT

Evaluation Kit for the MAX6495

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX6495 Dec 27, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 5.5V to 72V Wide Supply Voltage Range
  • Up to 5A Output Current Capacity
  • Selectable Overvoltage Mode and Overvoltage Limiter Mode
  • Adjustable Overvoltage Threshold
  • 100V Reverse-Battery Protection
  • Applications/Uses

    • Automotive
    • FireWire®
    • Industrial
    • Notebook Computers
    • Telecom/Servers/Networking

    Description

    The MAX6495 evaluation kit (EV kit) demonstrates a high-voltage overvoltage protection circuit for automotive applications that must survive load dump and high-voltage transient conditions. This EV kit is a fully assembled and tested surface-mount board.

    This EV kit supports high output currents of up to 5A, operates at voltages up to 72V, and withstands temperatures ranging from -40°C to +105°C. Two alternate voltage inputs implement two different schemes for reverse-battery protection.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX6495 Dec 27, 2006

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.