Top

Low-Power, SC70/SOT µP Reset Circuits with Capacitor-Adjustable Reset Timeout Delay

Product Details

Key Features

Parametric specs for Supervisors (1 Monitored Voltage)
Reset Thresh. (V) 1.2 to 1.8
1.8 to 2.5
2.5 to 3.3
3.3 to 5.5
Reset Thresh. Accur. (%) (@ +25°C) 1.5
Reset Out Active Low
Open Drain
tRESET (min) 1ms to 15ms
15ms to 85ms
85ms to 300ms
300ms to 1s
<1ms
>1s
Adjustable
Watchdog Feature No Watchdog
ICC (µA) (max) 2.5
Package/Pins SC70/4
SOT23/4
Budgetary
Price (See Notes)
1.45
View Less

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Parameters

Parametric specs for Supervisors (1 Monitored Voltage)
Reset Thresh. (V) 1.2 to 1.8
1.8 to 2.5
2.5 to 3.3
3.3 to 5.5
Reset Thresh. Accur. (%) (@ +25°C) 1.5
Reset Out Active Low
Open Drain
tRESET (min) 1ms to 15ms
15ms to 85ms
85ms to 300ms
300ms to 1s
<1ms
>1s
Adjustable
Watchdog Feature No Watchdog
ICC (µA) (max) 2.5
Package/Pins SC70/4
SOT23/4
Budgetary
Price (See Notes)
1.45

Key Features

  • Monitor System Voltages from 1.6V to 5V
  • Capacitor-Adjustable Reset Timeout Period
  • Low Quiescent Current (1.6µA typ)
  • Three RESET Output Options
    • Push-Pull Active-Low RESET
    • Push-Pull RESET
    • Open-Drain Active-Low RESET
  • Guaranteed Reset Valid to VCC = 1V
  • Immune to Short VCC Transients
  • Small 4-Pin SC70, 4-Pin SOT143, and 5-Pin SOT23 Packages
  • MAX6340 Pin Compatible with LP3470
  • MAX6424/MAX6425 Pin Compatible with NCP300–NCP303, MC33464/MC33465, S807/S808/S809, and RN5VD
  • MAX6426 Pin Compatible with PST92XX
  • AEC-Q100 Qualified (MAX6340UK31/V+T)

Applications/Uses

  • Automotive
  • Battery-Powered Computers/Controllers
  • Computers
  • Critical µP Monitoring
  • Embedded Controllers
  • Intelligent Instruments
  • Medical Equipment
  • Portable Equipment
  • Set-Top Boxes

Description

The MAX6340/MAX6421–MAX6426 low-power microprocessor supervisor circuits monitor system voltages from 1.6V to 5V. These devices perform a single function: they assert a reset signal whenever the VCC supply voltage falls below its reset threshold. The reset output remains asserted for the reset timeout period after VCC rises above the reset threshold. The reset timeout is externally set by a capacitor to provide more flexibility.

The MAX6421/MAX6424 have an active-low, push-pull reset output. The MAX6422 has an active-high, push-pull reset output and the MAX6340/MAX6423/MAX6425/MAX6426 have an active-low, open-drain reset output. The MAX6421/MAX6422/MAX6423 are offered in 4-pin SC70 or SOT143 packages. The MAX6340/MAX6424/MAX6425/MAX6426 are available in 5-pin SOT23-5 packages.

Simplified Block Diagram

MAX6340, MAX6421, MAX6422, MAX6423, MAX6424, MAX6425, MAX6426: Typical Operating Circuit MAX6340, MAX6421, MAX6422, MAX6423, MAX6424, MAX6425, MAX6426: Typical Operating Circuit Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .