Top

MAX6397_EVKIT

Evaluation Kit for the MAX6397

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX6397 Jun 06, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 5.5V to 72V Wide Supply Voltage Range
  • Up to 5A Output Current Capacity
  • Selectable Overvoltage Mode and Overvoltage Limiter Mode
  • Adjustable Overvoltage Threshold
  • 100V Reverse-Battery Protection
  • Always-On Linear Regulator Output
  • Power-Good Signal Output
  • Applications/Uses

    • Automotive
    • FireWire®
    • Industrial
    • Notebook Computers
    • Wall Cube Power Devices

    Description

    The MAX6397 evaluation kit (EV kit) demonstrates a high-voltage overvoltage protection circuit for applications that must survive load dump and high-voltage transient conditions. This EV kit is a fully assembled and tested surface-mount board.

    The EV kit supports high-output currents up to 5A, runs at voltages up to 72V, and can withstand temperatures ranging from -40°C to +105°C. Two alternate voltage inputs implement two different schemes for reverse-battery protection. Connections to the on-chip linear regulator, capable of driving 100mA, and the power-good (POK) signal are also provided.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX6397 Jun 06, 2006

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .