Top

MAX34462EVKIT

Evaluation Kit for the MAX34462

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX34462 Dec 11, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easy Evaluation of the MAX34462
  • Four Power-Supply Channels
  • One Current-Sense Amplifier
  • EV Kit Hardware is USB Powered (USB Cable Included)
  • USB HID interface
  • Windows XP®- and Windows® 7-Compatible Software
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Base Stations
  • Network Switches/Routers
  • Servers
  • Smart Grid Network Systems

Description

The MAX34462 evaluation kit (EV kit) provides the hardware and software graphical-user interface (GUI) necessary to evaluate the MAX34462 PMBus 16-channel monitor/sequencer with differential inputs and margining DACs. The EV kit includes a MAX34462 installed as well as four power supplies that can be sequenced, monitored, and margined by the device.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX34462 Dec 11, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .