Top

MAX34461EVKIT

Evaluation Kit for the MAX34461

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX34461 Nov 02, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easy Evaluation of the MAX34461
  • Four Power-Supply Channels
  • EV Kit Hardware is USB Powered (USB Cable Included)
  • USB HID Interface
  • Windows XP®- and Windows® 7-Compatible Software
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Base Stations
  • Network Switches/Routers
  • Servers
  • Smart Grid Network Systems

Description

The MAX34461 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX34461 PMBus™ 16-channel voltage monitor and sequencer. The EV kit includes a MAX34461ETM+ installed, as well as four power supplies that can be sequenced, monitored, and margined by the IC.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX34461 Nov 02, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .