Evaluation Kit for the MAX16193
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX16193 | Mar 29, 2022 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- ±0.3% Threshold Accuracy
- 0.9V/3.28V Nominal Threshold
- ±4%/±3% UV/OV Monitoring Range
- 10ms Reset Timeout for Active-Low RST1 and Active-Low RST2 Signal
- Two Reset Output Pull-Up Voltage Options
- Proven 1.5” x 1.5” 2-Layer 2oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
Applications/Uses
- Advanced Driver-Assistance Systems (ADAS)
- Multivoltage ASICs
- Servers
- Storage Equipment
Description
The MAX16193 evaluation kit (EV kit) is a fully tested and assembled circuit that demonstrates the capabilities of the MAX16193, a dual-channel, low voltage window-detector supervisor circuit. The MAX16193 EV kit is designed to facilitate the evaluation of the MAX16193’s 0.3% overvoltage/ undervoltage fault detection capability. A jumper, JP1, provides the option to connect the reset output’s pullup resistor to a voltage other than VDD. Refer to the MAX16193 IC datasheet for absolute maximum voltage ratings voltage on the reset output. The MAX16193 EV kit is available in a 1.5” x 1.5” PCB and operates over the automotive temperature range of -40°C to +125°C.
Technical Docs
Data Sheet | Evaluation Kit for the MAX16193 | Mar 29, 2022 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.