Top

MAX16191EVKIT

Evaluation Kit for the MAX16191

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16191 Oct 20, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • ±0.35% Threshold Accuracy
  • 0.875V Nominal Threshold Range
  • ±3% UV/OV Monitoring Range
  • 10ms Reset Timeout for Active-Low RST signal
  • Two Reset Output Pullup Voltage Options
  • Proven 1” x 1” 2-Layer 2oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Applications/Uses

  • Advanced Driver-Assistance Systems (ADAS)
  • Multivoltage ASICs
  • Servers
  • Storage Equipment

Description

The MAX16191 evaluation kit (EV kit) is a fully tested and assembled circuit that demonstrates the capabilities of the MAX16191, a single-channel, low-voltage window-detector supervisor circuit. The MAX16191 EV kit is designed to facilitate the evaluation of the MAX16191’s 0.35% overvoltage/ undervoltage (OV/UV) faults detection capability. A jumper, JP1, provides the option to connect the reset output’s pullup resistor to a voltage other than VCC. See MAX16191 IC data sheet for absolute maximum voltage ratings voltage on reset output. The MAX16191 EV kit is available in a 1” x 1” PCB and operates over the automotive temperature range of -40°C to +125°C.

Simplified Block Diagram

MAX16191EVKIT: Board Photo MAX16191EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX16191 Oct 20, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.