Top

MAX16166EVKIT

Evaluation Kit for the MAX16165/MAX16166

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16165/MAX16166 Dec 10, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2.7V to 16.0V Wide Operating Voltage Range
  • Monitor up to Five Voltages
  • Sequence up to Four Voltages
  • Configurable for MAX16165 and MAX16166
  • EV Kit comes with LED Indicators for System Event
  • Onboard LDO’s are used for Sequencing/Monitoring
  • Proven 4-Layer 1-oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Applications/Uses

  • FPGA/ASIC Power Supply Sequencing
  • Industrial Sensors and Motor Controls
  • Latch-Up Prevention and Inrush Current Protection in Multi-Supply Systems
  • Networking Equipment
  • Servers and Security Cameras
  • Test Equipment

Description

The MAX16165/MAX16166 evaluation kit (EV kit) monitors up to five voltages and sequences up to four voltages. The MAX16165 and MAX16166 provide an adjustable delay as each power supply is turned on as well as monitor each power supply voltage.

The MAX16166 EV kit comes with the MAX16166WPH+T installed. This product is RoHS compliant.

Simplified Block Diagram

MAX16165EVKIT, MAX16166EVKIT: Board Photo MAX16165EVKIT, MAX16166EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX16165/MAX16166 Dec 10, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .