Top

MAX16141EVKIT

Evaluation Kit for the MAX16141 and MAX16141A

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16141 and MAX16141A Jan 13, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 8.6V to 36.2V Undervoltage/Overvoltage Thresholds
  • Output Short-Circuit Protection
  • Resistor Adjustable Overvoltage and Undervoltage Trip Threshold
  • Proven 2-Layer, 2oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Power Systems
  • Network/Telecom Power Systems
  • PoE Systems
  • RAID Systems
  • Servers

Description

The MAX16141 evaluation kit (EV kit) evaluates the MAX16141/MAX16141A.. The MAX16141 is a diode controller and protection device that protects systems against fault conditions, such as reverse-current, overcurrent, input overvoltage/ undervoltage, short-circuit, and overtemperature. The MAX16141 EV kit comes with the MAX16141AAF/V+ IC installed. The MAX16141 EV kit undervoltage/overvoltage thresholds are set to 8.6V/36.2V, respectively.

Simplified Block Diagram

MAX16141EVKIT: Board Photo MAX16141EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX16141 and MAX16141A Jan 13, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.