Evaluation Kit for the MAX16138
Product Details
Key Features
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX16138 | May 17, 2022 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- 1.71V to 5.5V Supply Voltage Range
- Push-Button Switch to Clear OV Latch
- Proven 2-Layer 2oz Copper PCB Layout
- Automotive Temperature Range: -40°C to +125°C
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
Applications/Uses
Description
The MAX16138 evaluation kit (EV kit) is designed to evaluate the MAX1613800/VY, a 0.7% accuracy, window-detector supervisory reset IC with BIST (Built-In Self-Test) capability and overvoltage fault output in an 8-pin TDFN package. A number of test points are provided to facilitate device evaluation. The EV kit is fully assembled and tested over the automotive temperature range of -40°C to +125°C and is available with the MAX1613800/VY+ installed.
Technical Docs
Data Sheet | Evaluation Kit for the MAX16138 | May 17, 2022 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .