Top

MAX16136EVKIT

Evaluation Kit for the MAX16136

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16136 Nov 12, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 3.3V Nominal Input Threshold Voltage
  • ±4% Undervoltage/Overvoltage Thresholds with Respect to Nominal Input Threshold
  • 8ms(tWD_F)/80ms (tWD_S) Window-Watchdog Timeout
  • 10ms Reset Timeout for Active-Low RST signal
  • Reset LED Indicator
  • Overvoltage Fault LED Indicator
  • Clear Fault Input Push-Button Switch
  • -40°C to +125°C Operating Temperature Range
  • Proven 2-Layer 2oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

    Applications/Uses

    • Advanced Driver-Assistance Systems (ADAS)
    • Automotive
    • Multivoltage ASICs
    • Servers
    • Storage Equipment

    Description

    MAX16136 evaluation kit (EV kit) is fully tested and assembled circuit that demonstrates the capabilities of the MAX16136, a high-precision reset IC offering window-threshold and window-watchdog monitoring. The MAX16136 EV kit is designed to facilitate the evaluation of various features of the MAX16136 such as input overvoltage/ undervoltage faults, window-watchdog violation, and active-low OV latching/unlatching capability. The MAX16136 EV kit operates over the automotive temperature range.

    The reset signal at active-low RST asserts low when the voltage at IN falls outside of the overvoltage/undervoltage windowthreshold settings. An overvoltage signal at active-low OV latches low to indicate overvoltage condition at IN and a watchdog output signal at active-low WDO pulses low when the signal period at WDI falls outside of the window-watchdog timing. The EV kit also features a push-button switch at active-low CLR to unlatch the overvoltage fault output (active-low OV). Two indicators, OV_STATUS LED and UV_STATUS LED, provide visual fault status at the input for overvoltage and undervoltage conditions.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX16136 Nov 12, 2019

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.