Top

MAX16128EVKIT

Evaluation Kits for the MAX16128 and MAX16129

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kits for the MAX16128 and MAX16129 May 07, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Dual Circuits
    • Full-Featured Solution (-60V to +90V)
    • Minimum Parts-Count Solution (0 to +60V)
  • Robust Reverse-Battery Protection (Circuit 1)
  • Positive Input Supply Voltage Protection Range Extended Beyond +90V (Circuit 1)
  • Fixed Undervoltage/Overvoltage Thresholds Minimize External Component Count
    • MAX16128: UVLO = +3V, OVLO = +18.6V
    • MAX16129: UVLO = +8.13V, OVLO = +15V
  • Cold-Crank Monitoring
  • Enable Input/Flag Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive
  • Avionics
  • Industrial
  • Telecom/Server/Networking

Description

The MAX16128/MAX16129 evaluation kits (EV kits) demonstrate high overvoltage protection of the MAX16128/MAX16129 for automotive applications that must survive load-dump and high-voltage transient conditions. The fully assembled and tested surface-mount EV kit board provides two circuits: One full-featured solution and one minimum parts-count circuit. The full-featured solution exercises all the features of the devices and allows -60V to +90V protection beyond the 3V to 30V operating range. The minimum parts-count solution provides a cost-effective option using a small 3A, dual MOSFET and reduced 0 to +60V voltage range.

The EV kits can also evaluate various versions of the devices with different internally set undervoltage/overvoltage thresholds. Contact the factory to order different versions of the MAX16128 or MAX16129 devices and refer to Tables 2–5 and the Selector Guide and Ordering Information in the MAX16128/MAX16129 IC data sheet for details on device selection.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kits for the MAX16128 and MAX16129 May 07, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .