Top

MAX16127EVKIT

Evaluation Kits for the MAX16126 and MAX16127

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kits for the MAX16126 and MAX16127 Aug 15, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Dual Circuits
    • Full-Featured Solution (-60V to +90V)
    • Minimum Parts-Count Solution (0 to +60V)
  • Robust Reverse-Battery Protection (Circuit 1)
  • Positive Input Supply Voltage Protection Range Extended Beyond +90V (Circuit 1)
  • Adjustable Undervoltage and Overvoltage Thresholds
  • Adjustable Undervoltage Set for 8V
  • Adjustable Overvoltage Threshold Set for 32.1V
  • Enable Input/Flag Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

Description

The MAX16126/MAX16127 evaluation kits (EV kits) demonstrate high overvoltage protection of the MAX16126/MAX16127 devices for automotive applications that must survive load-dump and high-voltage transient conditions. The fully assembled and tested surface-mount EV kit board provides two circuits: One full-featured solution and one minimum parts-count circuit. The full-featured solution exercises all the features of the devices and allows -60V to +90V protection beyond the 3V to 30V operating range. The minimum parts-count solution provides a cost-effective option using a small 3A, dual MOSFET and reduced 0 to +60V voltage range.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kits for the MAX16126 and MAX16127 Aug 15, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .