Please check latest availability status for a specific part variant.
Monitoring Multiple Voltages and Setting Up Power-Up/Down Sequencing with the MAX16050/MAX16051
Device | Fab Process | Technology | Sample size | Rejects | FIT at 25°C | FIT at 55°C |
Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.
Quality Management System >
Environmental Management System >