Top

MAX16031EVKIT

Evaluation Kit for the MAX16031

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16031 Dec 21, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • USB Interface to Host PC
  • Easy-to-Use GUI Software
  • Facilitates Programming of MAX16031s on Prototype Boards
  • LEDs Indicate Each Output's State
  • On-Board DAC Simulates Monitored Voltages
  • Convenient Test Points and Headers for Easy Evaluation
  • Fully Assembled and Tested

Applications/Uses

  • Networking
  • Servers
  • Storage Systems
  • Telecom
  • Workstations

Description

The MAX16031 evaluation kit (EV kit) provides a proven printed-circuit board (PCB) layout that facilitates evaluation of the MAX16031 EEPROM-based system monitor with nonvolatile fault memory. This EV kit is a fully assembled and tested surface-mount board.

The EV kit includes an on-board USB-to-JTAG and I²C interface facilitating communications between the host PC and the MAX16031. A DAC connected to the monitoring inputs and the status LEDs connected to each programmable output make it easy to evaluate the various monitoring functions of the MAX16031.

This EV kit data sheet assumes basic familiarity with the MAX16031. Refer to the MAX16031/MAX16032 IC data sheet for more detailed information.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16031 Dec 21, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .