Top

BankSwitch Chip

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet BankSwitch Chip Nov 18, 1999

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Circuitry selects among 16 banks of memory enabling one at a time
  • Automatically sets all 16 banks off on power-up
  • Low-power CMOS circuitry
  • Thermal operating range: 0°C to +70°C
  • Voltage/tolerance: 5V ±10%

Applications/Uses

Description

The DS1222 BankSwitch Chip provides the circuitry for selecting among 16 memory banks under software control, thereby increasing system memory capacity without additional address lines. It can also be used to expand the address range of microprocessors and decoders. Continuous blocks of memory are enabled by a pattern recognition sequence on four address inputs. By combining the DS1222 with the DS1212 Nonvolatile Controller x16 Chip, up to 16 banks of static RAMs can be selected.

Simplified Block Diagram

Technical Docs

Data Sheet BankSwitch Chip Nov 18, 1999

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .