Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX8586 | Mar 23, 2005 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- Tiny 8-Lead 3mm x 3mm TDFN Package
- Reverse-Current Blocking
- Programmable Current Limit
- Autorestart When Fault Is Removed
- 14% Accurate Current Limit
- Up to 1.2A Load Current
- Thermal Overload Protection
- Built-In 20ms Fault-Blanking
- Compliant to All USB Specifications
- 2.7V to 5.5V Input Supply Range
- Active-Low FAULT Indicator Output
- Active-High/Active-Low Select Pin
- Fully Assembled and Tested
Applications/Uses
- Desktop/Notebook Computers
- Docking Stations
- PDAs and Palmtop Computers
- USB Ports/Hubs
Description
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX8586 | Mar 23, 2005 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.