Top

Defibrillation/Surge/ESD Protector

Lowest Leakage Defibrillation and ESD Protection Device

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Defibrillation/Surge/ESD Protector Sep 06, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Low Leakage Defibrillation Protection IC Helps ECG Systems
  • Low Capacitance ~ 3pF
  • Low Leakage ~ 20pA @ 70°C
  • Fast Turn-On < 2ns
  • Low On-Voltage 3.9V (typ)
  • High Peak Current in Excess of 4A
  • Withstands Over 100k Defibrillation Pulses Without Failure
  • 0°C to 70°C Temperature Range
  • Small, 3mm X 5mm µMAX® Package

Applications/Uses

  • AED Units
  • Clinical Patient Monitoring
  • Fixed Broadband Wireless Access
  • Industrial Equipment Protection
  • Wearable Medical

Description

The MAX30031–MAX30034 are patent-pending protection devices intended to (with the help of external, energy-rated resistors) absorb repetitive defibrillation and other high-energy pulses to protect sensitive electronic circuitry in ECG and other medical/industrial equipment. The devices can withstand over 100,000 defibrillation pulses without failure.

The devices are intended to replace the gas-discharge tubes and transient absorbers in applications where its significant reduction in size is beneficial and its lower, well defined on-voltage can offer higher degrees of protection to sensitive electronics.

The devices use a combination of a rugged integrated circuit process and high-speed circuitry to ensure very fast turn-on times with trigger voltages low enough to not require secondary clamping circuitry. A low hold current of approximately 175mA ensures protection is maintained for the entire length of the high-energy transient event.

The MAX30031–MAX30034 are available in a small, 3mm x 5mm µMAX-8 package and are specified over the 0°C to +70°C temperature range.

Simplified Block Diagram

MAX30031, MAX30032, MAX30033, MAX30034: Typical Application Circuit MAX30031, MAX30032, MAX30033, MAX30034: Typical Application Circuit Zoom icon

Technical Docs

Data Sheet Defibrillation/Surge/ESD Protector Sep 06, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .