Top

Evaluation Kit for the MAX22505

Product Details

The MAX22505 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX22505 ±40V USB port protector.

The EV kit consists of 3 independent sections: A highpower peripheral section, a low-power peripheral section, and a high-power host section. Each section demonstrates protecting a USB bus from overvoltage conditions on the USB lines.

The high-power peripheral section adds external MOSFET switches to the low-power peripheral circuit, reducing losses to power delivered to the peripheral.

The EV kit powers completely from the USB host, such as a laptop, and requires no other power source. For peripheral applications, an isolated supply is offered for convenience but is not necessary in customer applications. Test access points are provided to optionally power each circuit section externally.

Key Features

  • Derives Power From a USB Host
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Diagnostic USB port
  • Industrial PC
  • Programmable Logic Controller (PLC)

Technical Docs

Data Sheet Evaluation Kit for the MAX22505 May 02, 2018

Design & Development

Click any title below to view the detail page where available.

/en/design/design-tools/ee-sim.html?

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal

Parameters

Key Features

  • Derives Power From a USB Host
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Diagnostic USB port
  • Industrial PC
  • Programmable Logic Controller (PLC)

Description

The MAX22505 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX22505 ±40V USB port protector.

The EV kit consists of 3 independent sections: A highpower peripheral section, a low-power peripheral section, and a high-power host section. Each section demonstrates protecting a USB bus from overvoltage conditions on the USB lines.

The high-power peripheral section adds external MOSFET switches to the low-power peripheral circuit, reducing losses to power delivered to the peripheral.

The EV kit powers completely from the USB host, such as a laptop, and requires no other power source. For peripheral applications, an isolated supply is offered for convenience but is not necessary in customer applications. Test access points are provided to optionally power each circuit section externally.

Technical Docs

Data Sheet Evaluation Kit for the MAX22505 May 02, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal