Top

MAX20334EVKIT

Evaluation Kit for the MAX20334

Product Details

Key Features

Applications/Uses

Technical Docs

Data Sheet Evaluation Kit for the MAX20334 Jun 06, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2.7V to 5.5V Operating Voltage Range
  • No Power Supply Needed Testing
  • Power and Active-Low FLAG LED Reading
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Phablets
  • Smart Phones
  • Tablets

Description

The MAX20334 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX20334 overvoltage and surge-protected dual SPDT data line switch device intended for use with portable devices. The EV kit comes with the MAX20334EWC+T installed.

Technical Docs

Data Sheet Evaluation Kit for the MAX20334 Jun 06, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .