Product Details
The MAX20328A evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating theMAX20328/ MAX20328A/MAX20328B MUX switch for USB-C audio adapter applications. The device features automatic MIC-GND orientation and headphone impedance detection, Beyond-the-Rails™ signal capability, and surge protection on pins attached to the USB-C connector. This EV kit enables fast and easy evaluation of the MAX20328/ MAX20328A/MAX20328B switches in USB-C audio applications.
The EV kit is populated with MAX20328A. The MAX20328, MAX20328A, and MAX20328B are pin-to-pin and register compatible. Users can install their own MAX20328 for evaluation.
Key Features
- Automatic MIC/GND Orientation Detection
- MIC Line Bias Check Safeguards Against Shorting MIC to GND
- 3.5mm Audio Jack for Testing with Audio Signals
- Onboard USB Receptacles for Passing and Measuring Data Signals
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Phablets
- Smart Phones
- Tablet PCs
Technical Docs
Data Sheet | Evaluation Kit for the MAX20328/MAX20328A/MAX20328B | Feb 28, 2020 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- Automatic MIC/GND Orientation Detection
- MIC Line Bias Check Safeguards Against Shorting MIC to GND
- 3.5mm Audio Jack for Testing with Audio Signals
- Onboard USB Receptacles for Passing and Measuring Data Signals
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Phablets
- Smart Phones
- Tablet PCs
Description
The MAX20328A evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating theMAX20328/ MAX20328A/MAX20328B MUX switch for USB-C audio adapter applications. The device features automatic MIC-GND orientation and headphone impedance detection, Beyond-the-Rails™ signal capability, and surge protection on pins attached to the USB-C connector. This EV kit enables fast and easy evaluation of the MAX20328/ MAX20328A/MAX20328B switches in USB-C audio applications.
The EV kit is populated with MAX20328A. The MAX20328, MAX20328A, and MAX20328B are pin-to-pin and register compatible. Users can install their own MAX20328 for evaluation.
Technical Docs
Data Sheet | Evaluation Kit for the MAX20328/MAX20328A/MAX20328B | Feb 28, 2020 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal