Top

MAX20313EVKIT

Evaluation Kit for the MAX20313/MAX20314/MAX20315/MAX20316

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.5V to 5.5V Operating Voltage Range
  • Power, Enable, and Flag LED Reading
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Data Modem Cards
  • Portable Media Players
  • RF Power Amplifiers in Cell Phones
  • SDXC Card Power Supply Protection
  • USB Ports
  • UTCA/ATCA Platforms

Description

The MAX20313 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX20313 500mA to 6A adjustable current-limit switch device. The EV kit comes with the MAX20313EWC+ installed. The EV kit board can also be used to evaluate the MAX20314, MAX20315, and MAX20316.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.