Top

MAX20305EVKIT

Evaluation Kit for the MAX20305 and MAX20306

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20305 and MAX20306 Aug 25, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 3V to 28V Operating Voltage Range
  • Active-Low OVPF, Active-Low ACOK, POK, OCF, NCF Flag LED Reading
  • OUT Power LED Reading
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Phablets
  • Smart Phones
  • Tablets

Description

The MAX20305/MAX20306 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX20305/MAX20306 low on-resistance, bidirectional overvoltage protector with current sense devices. The EV kit comes with the MAX20305EWV+ or MAX20306EWV+ installed. Please indicate the part number when ordering

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20305 and MAX20306 Aug 25, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .