Top

MAX20084EVKIT

Evaluation Kit for the MAX20084/MAX20084B

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20084/MAX20084B Nov 10, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 4.5V to 28V Wide Input Voltage Range (40V Load-Dump Tolerant)
  • 2-Channel LDO/Switch
    • Adjustable Output Voltage using I2C
  • Output Current Monitoring
    • Analog Output
    • I2C ADC
  • Open-Drain Fault Indicator
  • High-Voltage Enable Control Input (EN)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Camera and Sensor Power
  • Automotive Microphone Power
  • Remote LNA Phantom Power

Description

The MAX20084 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB used to evaluate MAX20084/MAX20084B automotive dual-antenna power supply with I2C interface. Each channel can be independently configured to operate either as a switch or as an LDO with regulated adjustable output voltage using I2C. The EV kit demonstrates the device’s features: adjustable current limit, adjustable overcurrent detection, adjustable open-load detection, and adjustable warning-current detection. The output current of each channel can be monitored using I2C or by measuring an analog output voltage. The EV kit exposes an I2C interface that can operate in conjunction with either the MINIQUSB+ adapter or a third-party I2C master, such as a general-purpose microcontroller. The EV kit also includes Windows-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC. The EV system includes both the EV kit and the MINIQUSB+ adapter board.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20084/MAX20084B Nov 10, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.