Top

MAX17613CEVKIT

Evaluation Kit for the MAX17613C 4.5V to 60V, 3A, Reverse-Voltage Protector with Forward Current Limit

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17613C 4.5V to 60V, 3A, Reverse-Voltage Protector with Forward Current Limit Jun 03, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 4.5V to 40V Operating Voltage Range (Remove the TVS Diode to Extend the Operating Voltage Range up to 60V)
  • Features a 40V TVS Diode (D1) across the Input and Schottky Diode across the Output Terminals
  • Evaluates Three Current-Limit Types and Current-Limit Threshold
  • Jumper-Configurable Current-Limit
  • Jumper-Configurable Current-Limit Type
  • Programmable Startup Blanking Time
  • Features Fault Indication Signals (Active-Low FWD, Active-Low REV)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Condition Monitoring
  • Factory Sensors
  • Industrial Applications such as PLC, Control Network Modules, Battery-Operated Modules
  • Process Instrumentation
  • Sensor Systems
  • Weighing and Batching Systems

Description

The MAX17613CEVKIT# evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17613C 4.5V to 60V, 3A, reverse-voltage protector with forward current limit and reverse current block in a 20-pin TQFN-EP package. The EV kit can be configured to demonstrate three current-limit types (Autoretry, Continuous, Latchoff) and different current-limit thresholds (from 0.15A to 3A). For more details about the IC benefits and features, refer to the MAX17613 IC data sheet.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17613C 4.5V to 60V, 3A, Reverse-Voltage Protector with Forward Current Limit Jun 03, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.