Please check latest availability status for a specific part variant.
The MAX17613AEVKIT# evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17613A 4.5V to 60V, 3A, overvoltage (OV), undervoltage (UV) protector with forward current limit and reverse current block in a 20-pin TQFN-EP package. The EV kit can be configured to demonstrate adjustable overvoltage, undervoltage, three current-limit types (Autoretry, Continuous, and Latchoff) with different currentlimit thresholds (from 0.15A to 3A). For more details about the IC benefits and features, refer to the MAX17613 IC data sheet.
Device | Fab Process | Technology | Sample size | Rejects | FIT at 25°C | FIT at 55°C |
Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.
Quality Management System >
Environmental Management System >