Top

MAX17612CEVKIT

Evaluation Kit for the MAX17612C 4.5V to 60V, 250mA, Current-Limiter with Reverse Protection

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17612C 4.5V to 60V, 250mA, Current-Limiter with Reverse Protection Oct 18, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 4.5V to 60V Operating-Voltage Range
  • Features a TVS Diode across the Input and Schottky Diode across the Output Terminals
  • Evaluates three Current-Limit Types, and Current- Limit Threshold
  • Internal UVLO set to 4.2V
  • Jumper-Configurable Current-Limit (Selected as 250mA by Default)
  • Current-Limit Mode Set To Autoretry by default
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Condition Monitoring
  • Factory Sensors
  • Industrial Applications such as PLC, Network-Control Modules, Battery-Operated Modules
  • Process Instrumentation
  • Sensor Systems
  • Weighing and Batching Systems

Description

The MAX17612C evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17612C 4.5V to 60V, 250mA, current-limiter with reverse protection in a 10-pin TDFN-EP package. The EV kit can be configured to demonstrate different current-limit types, and different current-limit thresholds.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17612C 4.5V to 60V, 250mA, Current-Limiter with Reverse Protection Oct 18, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .