Top

MAX17526AEVKIT

Evaluation Kit for the MAX17526A - 5.5V to 60V, 6A Current Limiter with OV, UV, Reverse Protection, and Power Limit

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17526A - 5.5V to 60V, 6A Current Limiter with OV, UV, Reverse Protection, and Power Limit Sep 18, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 5.5V to 60V Wide Input Voltage Range
  • Features a TVS Diode across the Input and Schottky Diode across the Output Terminals
  • External NMOSFET Installed
  • Evaluates UVLO, OVLO, Three Current-Limit Types, and Current-Limit Threshold
  • Programmable Input Overvoltage Setting up to 40V
  • Demonstrates Internal UVLO programmed to 12.8V
  • Demonstrates Internal OVLO programmed to 36.2V
  • Active Power Limit to Protect Supply or Load
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Control and Automation
  • Human Machine Interfaces
  • Industrial Power Distribution Systems
  • Motion Control Drives

Description

The MAX17526A evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17526A high accuracy adjustable power limiter in a 20-pin TQFN-EP package. The EV kit can be configured to demonstrate adjustable overvoltage, undervoltage, overcurrent, different current-limit types, and power limit features.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17526A - 5.5V to 60V, 6A Current Limiter with OV, UV, Reverse Protection, and Power Limit Sep 18, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .